(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 25/10/2020 sampai dengan 2:00 pada tanggal 26/10/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 25/10/2020 to 2:00 (WIB) 26/10/2020. We apologize for the inconvenience.

Motor Rollers, High Torque RP Type

Motor Rollers, High Torque RP Type

A general-purpose type used for either continuous or intermittent operation.

[Features]
- Design produces rotational force from a built-in precision induction motor and planetary gear unit. The motor roller provides higher torque than standard types.
- Sintered alloy planetary gears are quiet, durable, and resistant to high torque.
- Transport can be controlled electrically, making it suitable for a wide range of applications such as branch/confluence devices and up-down equipment.
- Smooth operation thanks to ball bearings on each rotating part.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
2RP570-2-1000
2RP570-2-1000-[IVP,​IVP-SSR,​IVP-WSR,​OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-1000-[CR,​SUS,​WP,​WR,​WR-CR,​WR-SUS]
2RP570-2-1000-[CR,​SUS,​WP,​WR,​WR-CR,​WR-SUS]-[IVP,​IVP-SSR,​IVP-WSR,​OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-1000-MB
2RP570-2-1000-MB-[IVP,​IVP-SSR,​IVP-WSR,​OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-1000-MB-[CR,​SUS,​WP,​WR,​WR-CR,​WR-SUS]
2RP570-2-1000-MB-[CR,​SUS,​WP,​WR,​WR-CR,​WR-SUS]-[IVP,​IVP-SSR,​IVP-WSR,​OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-1000-[GL-A-3-NR,​GL-A-3-U]
2RP570-2-1000-[GL-A-3-NR,​GL-A-3-U]-[IVP,​IVP-SSR,​IVP-WSR,​OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-1000-[GL-A-3-NR,​GL-A-3-U]-[CR,​SUS,​WP,​WR,​WR-CR,​WR-SUS]
2RP570-2-1000-[GL-A-3-NR,​GL-A-3-U]-[CR,​SUS,​WP,​WR,​WR-CR,​WR-SUS]-[IVP,​IVP-SSR,​IVP-WSR,​OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-1000-[GL-A-3-NR,​GL-A-3-U]-MB
2RP570-2-1000-[GL-A-3-NR,​GL-A-3-U]-MB-[IVP,​IVP-SSR,​IVP-WSR,​OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-1000-[GL-A-3-NR,​GL-A-3-U]-MB-[CR,​SUS,​WP,​WR,​WR-CR,​WR-SUS]
2RP570-2-1000-[GL-A-3-NR,​GL-A-3-U]-MB-[CR,​SUS,​WP,​WR,​WR-CR,​WR-SUS]-[IVP,​IVP-SSR,​IVP-WSR,​OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-250
2RP570-2-250-[OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-250-[CR,​SUS]
2RP570-2-250-[CR,​SUS]-[OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-250-[GL-A-3-NR,​GL-A-3-U]
2RP570-2-250-[GL-A-3-NR,​GL-A-3-U]-[OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-250-[GL-A-3-NR,​GL-A-3-U]-[CR,​SUS]
2RP570-2-250-[GL-A-3-NR,​GL-A-3-U]-[CR,​SUS]-[OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-300
2RP570-2-300-[IVP,​IVP-SSR,​IVP-WSR,​OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-300-[CR,​SUS,​WP,​WR,​WR-CR,​WR-SUS]
2RP570-2-300-[CR,​SUS,​WP,​WR,​WR-CR,​WR-SUS]-[IVP,​IVP-SSR,​IVP-WSR,​OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-300-[GL-A-3-NR,​GL-A-3-U]
2RP570-2-300-[GL-A-3-NR,​GL-A-3-U]-[IVP,​IVP-SSR,​IVP-WSR,​OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-300-[GL-A-3-NR,​GL-A-3-U]-[CR,​SUS,​WP,​WR,​WR-CR,​WR-SUS]
2RP570-2-300-[GL-A-3-NR,​GL-A-3-U]-[CR,​SUS,​WP,​WR,​WR-CR,​WR-SUS]-[IVP,​IVP-SSR,​IVP-WSR,​OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-400
2RP570-2-400-[IVP,​IVP-SSR,​IVP-WSR,​OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-400-[CR,​SUS,​WP,​WR,​WR-CR,​WR-SUS]
2RP570-2-400-[CR,​SUS,​WP,​WR,​WR-CR,​WR-SUS]-[IVP,​IVP-SSR,​IVP-WSR,​OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-400-MB
2RP570-2-400-MB-[IVP,​IVP-SSR,​IVP-WSR,​OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-400-MB-[CR,​SUS,​WP,​WR,​WR-CR,​WR-SUS]
2RP570-2-400-MB-[CR,​SUS,​WP,​WR,​WR-CR,​WR-SUS]-[IVP,​IVP-SSR,​IVP-WSR,​OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-400-[GL-A-3-NR,​GL-A-3-U]
2RP570-2-400-[GL-A-3-NR,​GL-A-3-U]-[IVP,​IVP-SSR,​IVP-WSR,​OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-400-[GL-A-3-NR,​GL-A-3-U]-[CR,​SUS,​WP,​WR,​WR-CR,​WR-SUS]
2RP570-2-400-[GL-A-3-NR,​GL-A-3-U]-[CR,​SUS,​WP,​WR,​WR-CR,​WR-SUS]-[IVP,​IVP-SSR,​IVP-WSR,​OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-400-[GL-A-3-NR,​GL-A-3-U]-MB
2RP570-2-400-[GL-A-3-NR,​GL-A-3-U]-MB-[IVP,​IVP-SSR,​IVP-WSR,​OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-400-[GL-A-3-NR,​GL-A-3-U]-MB-[CR,​SUS,​WP,​WR,​WR-CR,​WR-SUS]
2RP570-2-400-[GL-A-3-NR,​GL-A-3-U]-MB-[CR,​SUS,​WP,​WR,​WR-CR,​WR-SUS]-[IVP,​IVP-SSR,​IVP-WSR,​OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-500
2RP570-2-500-[IVP,​IVP-SSR,​IVP-WSR,​OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-500-[CR,​SUS,​WP,​WR,​WR-CR,​WR-SUS]
2RP570-2-500-[CR,​SUS,​WP,​WR,​WR-CR,​WR-SUS]-[IVP,​IVP-SSR,​IVP-WSR,​OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-500-MB
2RP570-2-500-MB-[IVP,​IVP-SSR,​IVP-WSR,​OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-500-MB-[CR,​SUS,​WP,​WR,​WR-CR,​WR-SUS]
2RP570-2-500-MB-[CR,​SUS,​WP,​WR,​WR-CR,​WR-SUS]-[IVP,​IVP-SSR,​IVP-WSR,​OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-500-[GL-A-3-NR,​GL-A-3-U]
2RP570-2-500-[GL-A-3-NR,​GL-A-3-U]-[IVP,​IVP-SSR,​IVP-WSR,​OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
2RP570-2-500-[GL-A-3-NR,​GL-A-3-U]-[CR,​SUS,​WP,​WR,​WR-CR,​WR-SUS]
2RP570-2-500-[GL-A-3-NR,​GL-A-3-U]-[CR,​SUS,​WP,​WR,​WR-CR,​WR-SUS]-[IVP,​IVP-SSR,​IVP-WSR,​OVP,​OVP-SSR,​OVP-WSR,​SSR,​WSR]
Part NumberVolume DiscountDays to ShipOuter Dia. D
(Ø)
Nominal Dimensions
(mm)
Peripheral Speed (Nominal)
25 Day(s) or more 5710002
25 Day(s) or more 5710002
25 Day(s) or more 5710002
25 Day(s) or more 5710002
25 Day(s) or more 5710002
25 Day(s) or more 5710002
25 Day(s) or more 5710002
25 Day(s) or more 5710002
25 Day(s) or more 5710002
25 Day(s) or more 5710002
25 Day(s) or more 5710002
25 Day(s) or more 5710002
25 Day(s) or more 5710002
25 Day(s) or more 5710002
25 Day(s) or more 5710002
25 Day(s) or more 5710002
25 Day(s) or more 572502
25 Day(s) or more 572502
25 Day(s) or more 572502
25 Day(s) or more 572502
25 Day(s) or more 572502
25 Day(s) or more 572502
25 Day(s) or more 572502
25 Day(s) or more 572502
25 Day(s) or more 573002
25 Day(s) or more 573002
25 Day(s) or more 573002
25 Day(s) or more 573002
25 Day(s) or more 573002
25 Day(s) or more 573002
25 Day(s) or more 573002
25 Day(s) or more 573002
25 Day(s) or more 574002
25 Day(s) or more 574002
25 Day(s) or more 574002
25 Day(s) or more 574002
25 Day(s) or more 574002
25 Day(s) or more 574002
25 Day(s) or more 574002
25 Day(s) or more 574002
25 Day(s) or more 574002
25 Day(s) or more 574002
25 Day(s) or more 574002
25 Day(s) or more 574002
25 Day(s) or more 574002
25 Day(s) or more 574002
25 Day(s) or more 574002
25 Day(s) or more 574002
25 Day(s) or more 575002
25 Day(s) or more 575002
25 Day(s) or more 575002
25 Day(s) or more 575002
25 Day(s) or more 575002
25 Day(s) or more 575002
25 Day(s) or more 575002
25 Day(s) or more 575002
25 Day(s) or more 575002
25 Day(s) or more 575002
25 Day(s) or more 575002
25 Day(s) or more 575002

Loading...

Basic Information

Type Long Roller Shaft Type Shaft Bearing Double
Bearing Material Steel Drive Standard Power Supply Three-Phase 200 V

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)