(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Wire-Saving Manifold, M3/4GE1–3R-T*(D) Series, Unit

Wire-Saving Manifold, M3/4GE1–3R-T*(D) Series, Unit

The new M3/4GE1 to 3R-T*(D) series have inherited the legacy 3G/4G series concept and evolved it further.

[Environmental Performance]
· Continuous power OK (single solenoid type). Uses a new coil actuator.
· Reduced power consumption.
[Safety]
· Manual misoperation prevention (manual device has a protective cover).
· Suppresses malfunctioning problems (metal base, exhaust malfunction prevention valve regardless of resin block come as standard).
· Foreign matter problem prevention
[Reliability]
· Low sliding · Realizes long life
· Improved leave response
[Ease of use]
· Wiring connector horizontal sharing
· Uses rotary connector

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4GE219R-00-A2N-[3,​4]
4GE229R-00-A2N-[3,​4]
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Solenoids Status at Power Off
1 Piece(s) 16 Day(s) or more SingleSelf-reset(differential pressure return)
1 Piece(s) 16 Day(s) or more DoubleSelf-holding

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Unit for manifold Number of Ports 5-port valve
Mounting Orientation Manifold Base Specifications Standard / Oil-Free Switching Type 2-position exhaust
Pipe Port Type No port specified Applicable Cylinder Dia.(Ø) 40 to 80 Plumbing Subbase Plumbing
Driving Type Pilot-operated Spool Seal Type Soft seal Connection Dia. For single valve for base mounting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)