(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Control Unit EKL2 Series

Air Control Unit EKL2 Series

[Features]
· A compact unfailing device that brings together a filter, regulator, and a lubricator.
· Smart square shape, lightweight, and compact.
· This regulator comes standard with a square pressure meter and bracket and features a clean design with few protrusions on the main surface.
· High maintainability due to its easy connection and detachment.

Uses:
· Compressed air purification and pressure regulation, applying lubricant to an air compressor.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EKL2-08

Part Number
EKL2-08
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator + Lubricator Set Pressure Range(MPa) 0.05::0.83 Connection Dia. Rc1/4
Filtration Accuracy 5μm Operating Environment Air powered tools Compressed Air Quality Clean and Dry Air
Max. Operating Pressure(MPa) 0.93 Relief Mechanism No Flow Direction Standard Flow (Right→Left)
Filter, Drain Storage Capacity(cm3) 60 Drain Cock Manual Pressure Gauge With square type pressure gauge
Full Length(mm) 227 Specifications With Bracket

Please check the type/dimensions/specifications of the part EKL2-08 in the Air Control Unit EKL2 Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)