(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High Luminance Bar Lighting OPB Series

High Luminance Bar Lighting OPB Series

[Features]
・ White (W2) has both high luminance 2.4 times brighter than conventional ones and wide range illumination
・ It realizes high luminance dedicated for strobe「OPB-ST」
・ It is equipped with brightness fluctuation correction circuit FALUX

Part Number

Configured Part Number is shown.

Part Number
OPB-10015B
OPB-10015B-B
OPB-10015R
OPB-10015R-B
OPB-10015W2
OPB-10015W2-B
OPB-15015B
OPB-15015R
OPB-15015W2
OPB-20015B
OPB-20015R
OPB-20015W2
OPB-25015B
OPB-25015R
OPB-25015W2
OPB-30015B
OPB-30015R
OPB-30015W2
OPB-45015W2
OPB-5015B
OPB-5015B-B
OPB-5015R
OPB-5015R-B
OPB-5015W2-B
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSEmitting Color Irradiation Direction Width W (Range)
(mm)
Width W
(mm)
Length L
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Input Voltage Bracket
1 Piece(s) 10 Day(s) or more 10BlueOblique100.1~15011018.66.1~86.215.1~2017.8DC12V-
1 Piece(s) 10 Day(s) or more 10BlueOblique100.1~150113.223.86.1~86.220.1~3029DC12V-
1 Piece(s) 10 Day(s) or more 10RedOblique100.1~15011018.63.1~43.915.1~2017.8DC12V-
1 Piece(s) 10 Day(s) or more 10RedOblique100.1~150113.223.83.1~43.920.1~3029DC12V-
1 Piece(s) 10 Day(s) or more 10WhiteVertical Emitter100.1~15011018.66.1~86.215.1~2017.8-NA
1 Piece(s) 10 Day(s) or more 10WhiteVertical Emitter100.1~15011018.66.1~86.215.1~2017.8-Included
1 Piece(s) 10 Day(s) or more 10BlueOblique150.1~20016018.68.1~10915.1~2017.8DC12V-
1 Piece(s) 10 Day(s) or more 10RedOblique150.1~20016018.65.1~65.715.1~2017.8DC12V-
1 Piece(s) 10 Day(s) or more 10WhiteVertical Emitter150.1~20016018.68.1~10915.1~2017.8-NA
1 Piece(s) 10 Day(s) or more 10BlueOblique200.1~25021018.610.1~201220.1~3020.5DC12V-
1 Piece(s) 10 Day(s) or more 10RedOblique200.1~25021018.66.1~87.420.1~3020.5DC12V-
1 Piece(s) 10 Day(s) or more 10WhiteVertical Emitter200.1~25021018.610.1~201220.1~3020.5-NA
1 Piece(s) 10 Day(s) or more 10BlueOblique250.1~26018.610.1~2014.720.1~3020.5DC12V-
1 Piece(s) 10 Day(s) or more 10RedOblique250.1~26018.68.1~109.120.1~3020.5DC12V-
1 Piece(s) 10 Day(s) or more 10WhiteVertical Emitter200.1~25026018.610.1~2014.720.1~3020.5-NA
1 Piece(s) 10 Day(s) or more 10BlueOblique250.1~31018.610.1~2017.620.1~3020.5DC12V-
1 Piece(s) 10 Day(s) or more 10RedOblique250.1~31018.610.1~2010.920.1~3020.5DC12V-
1 Piece(s) 10 Day(s) or more 10WhiteVertical Emitter200.1~25031018.610.1~2017.620.1~3020.5-NA
1 Piece(s) 10 Day(s) or more 10WhiteVertical Emitter200.1~25046018.620.1~3023.820.1~3020.5-NA
1 Piece(s) 10 Day(s) or more 10BlueOblique40.1~606018.63.1~43.115.1~2017.8DC12V-
1 Piece(s) 10 Day(s) or more 10BlueOblique60.1~8063.223.83.1~43.120.1~3029DC12V-
1 Piece(s) 10 Day(s) or more 10RedOblique40.1~606018.62.1~32.115.1~2017.8DC12V-
1 Piece(s) 10 Day(s) or more 10RedOblique60.1~8063.223.81.1~2220.1~3029DC12V-
1 Piece(s) 10 Day(s) or more 10WhiteVertical Emitter40.1~606018.63.1~43.415.1~2017.8-Included

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Bar Shape Light Source Since light
Irradiation Light Type Direct Light Length L (Range)(mm) 10~30

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)