(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Medium/Heavy Structure Frame 26K Frame

Medium/Heavy Structure Frame 26K Frame

[Features]
· Suitable for medium to heavy structure panels and door frames.

[Cautions]
· Select hole drilling after confirming the hole positions and directions, etc., in the catalog.
· Minimum length is 40 mm when one-sided hole drilling is selected.
· Minimum length is 55 mm when two-sided hole drilling is selected.

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
F26K-4000-[0A,​1A,​1B,​1C,​1D,​2R,​2]
F26K-[10-1099/0.1]-[0A,​1A,​1B,​1C,​1D,​2R,​2]
F26K-[1100-3999.9/0.1]-[0A,​1A,​1B,​1C,​1D,​2R,​2]
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDrilling Symbol
1 Piece(s) 11 Day(s) or more 101B (One Side) / 1C (One Side) / 1D (One Side) / 2 (Both Sides) / 2R (Both Sides)
1 Piece(s) 11 Day(s) or more 101B (One Side) / 1C (One Side) / 1D (One Side) / 2 (Both Sides) / 2R (Both Sides)
1 Piece(s) 11 Day(s) or more 101B (One Side) / 1C (One Side) / 1D (One Side) / 2 (Both Sides) / 2R (Both Sides)

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 20 Extrusion Size 20x60 Extrusion Series LECOFRAME 40 Series (For Medium/Heavy Structures)
Extrusion Type Groove width mixed Number of Extrusion Slots 1 Row Groove × 1 Row Groove Surface Treatment Clear Anodize
Number of Slotted Surfaces 4-Side Slot Surface Milled No Material A6N01S-T5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)