(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Wedge Ream

Wedge Ream

[Applications]
· Shelf fixing products, dedicated for 40 series frames.
· Supports 4.5 to 5.5 mm plate thickness.

[Note]
· M3 tapped at 100 mm pitch, with M3 x 8 SUS push screws included as a set.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
R05W-3000
R05W-[10-2999.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSLength (Cut Product)
(mm)
Length (Standard Length Product)
(mm)
1 Piece(s) 11 Day(s) or more 10-3000
1 Piece(s) 11 Day(s) or more 1010 ~ 2999.9-

Loading...

  1. 1

Basic Information

Type Middle Bracket Middle Bracket Shape Block type Material Aluminum
Material A6063S-T5 Surface Treatment Clear Anodize Width(mm) 5.8
Height(mm) 7.3 Matching Plate Thickness(mm) t4.5~5.5 Accessory M3x8 push screws

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)