• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Decorative Plate for Piping EA440AH-32

Decorative Plate for Piping EA440AH-32

【Product Specifications】
・Material-Steel(Chrome plating)
・Nominal D…32A
・Pipe OD…42.7mm
・Plate OD…93mm

Part Number

Configured Part Number is shown.

EA440AH-32

Part Number
EA440AH-32
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA440AH-32 in the Decorative Plate for Piping EA440AH-32 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)