Swivel Snap EA638AF-92

Swivel Snap EA638AF-92

【Product Specifications】
・Material …Malleable Cast Iron (Chrome plating)
・Size …L:75mm、S:8mm、H:13mm
・Usage Load …10kg

Part Number

Configured Part Number is shown.

EA638AF-92

Part Number
EA638AF-92
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638AF-92 in the Swivel Snap EA638AF-92 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)