[Stainless Steel] Strong Type Swivel Snap EA638AG-22

[Stainless Steel] Strong Type Swivel Snap EA638AG-22

【Product Specifications】
・Material-SUS304
・L…141
・H…26
・S…15
・Working load…150kg

Part Number

Configured Part Number is shown.

EA638AG-22

Part Number
EA638AG-22
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638AG-22 in the [Stainless Steel] Strong Type Swivel Snap EA638AG-22 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)