20.3x51.5mm Spacer(Stainless Steel) EA638BF-23

20.3x51.5mm Spacer(Stainless Steel) EA638BF-23

【Product Specifications】
・Material-Stainless steel (SUS304)
・Polished finish
・Usable to treat the tip of chain etc.
・Plate-20.3x51.5mm
・Hole dia.-4.3mm

Part Number

Configured Part Number is shown.

EA638BF-23

Part Number
EA638BF-23
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638BF-23 in the 20.3x51.5mm Spacer(Stainless Steel) EA638BF-23 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)