• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Stainless Steel] Round Ring with Mount EA638BF-8

[Stainless Steel] Round Ring with Mount EA638BF-8

【Product Specifications】
・Material-SUS304
・Hole dia.: -5: 4.2mm-8: 5.2mm
・Wire dia. (mm)…8
・Plate dim. (mm)…39 x 50
・Ring dia. (mm)…50
・Working load (kg)…30

Part Number

Configured Part Number is shown.

EA638BF-8

Part Number
EA638BF-8
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638BF-8 in the [Stainless Steel] Round Ring with Mount EA638BF-8 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)