[Steel] Wire Clip EA638CL-52

[Steel] Wire Clip EA638CL-52

【Product Specifications】
・Material-Steel (zinc-plated)
・Applicable wire dia.…5mm
・h1…24
・a…11

Part Number

Configured Part Number is shown.

EA638CL-52

Part Number
EA638CL-52
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638CL-52 in the [Steel] Wire Clip EA638CL-52 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)