[Steel] Wire Clip EA638CL-54 (Part Numbers)

[Steel] Wire Clip EA638CL-54

【Product Specifications】
・Material-Steel (zinc-plated)
・Applicable wire dia.…8mm
・h1…34
・a…16

Part Number

Configured Part Number is shown.

EA638CL-54

Part Number
EA638CL-54
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638CL-54 in the [Steel] Wire Clip EA638CL-54 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)