• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Iron] Quick Ring EA638CV-18

[Iron] Quick Ring EA638CV-18

【Product Specifications】
・Material-Steel (zinc-plated)
・d…10
・b…20
・h…72
・m…12
・Working load…550kg

Part Number

Configured Part Number is shown.

EA638CV-18

Part Number
EA638CV-18
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638CV-18 in the [Iron] Quick Ring EA638CV-18 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)