• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Screw Joint (OD Color) EA638CV-7

Screw Joint (OD Color) EA638CV-7

【Product Specifications】
・Material-Steel(Olive drab color coated)
・Size(mm)-D:4、S:5.5、L:32
・Load-50kg

Part Number

Configured Part Number is shown.

EA638CV-7

Part Number
EA638CV-7
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638CV-7 in the Screw Joint (OD Color) EA638CV-7 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)