• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Stainless Steel] Round Ring EA638DN-80

[Stainless Steel] Round Ring EA638DN-80

【Product Specifications】
・Material-SUS316
・Wire dia.…10mm
・ID…50mm

Part Number

Configured Part Number is shown.

EA638DN-80

Part Number
EA638DN-80
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638DN-80 in the [Stainless Steel] Round Ring EA638DN-80 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)