• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Stainless Steel] Pipe S Ring (5 pcs) EA638DS-14

[Stainless Steel] Pipe S Ring (5 pcs) EA638DS-14

【Product Specifications】
・Material-Stainless steel (SUS304)
・ Polished finish
・Appropriate for hanging small items, in combination with tension poles and hanger pipes
・Suitable pipe dia.-32mm
・Qty. per unit-3 pcs
・Size-A:37.0mm、B:25.0mm、C:75.0mm、D:3.4mm

Part Number

Configured Part Number is shown.

EA638DS-14

Part Number
EA638DS-14
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638DS-14 in the [Stainless Steel] Pipe S Ring (5 pcs) EA638DS-14 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)