• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

NS Ring (10 pcs) EA638DS-2

NS Ring (10 pcs) EA638DS-2

【Product Specifications】
・Material-Steel (unichrome plating)
・Working load: -1: approx. 2kg-2 to -4: approx. 3kg
・Wire dia. (mm)…3.0
・A…43.7
・B…22.6
・C…17.0

Part Number

Configured Part Number is shown.

EA638DS-2

Part Number
EA638DS-2
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638DS-2 in the NS Ring (10 pcs) EA638DS-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)