[Stainless Steel] S-Type Long Hook EA638DW-13

[Stainless Steel] S-Type Long Hook EA638DW-13

【Product Specifications】
・Material-SUS304
・Electro polishing finish
・Length…150mm
・Wire dia.…4.0mm
・Working load…9kg

Part Number

Configured Part Number is shown.

EA638DW-13

Part Number
EA638DW-13
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638DW-13 in the [Stainless Steel] S-Type Long Hook EA638DW-13 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)