S-Type Long Hook EA638DW-32

S-Type Long Hook EA638DW-32

【Product Specifications】
・Material-Iron (unichrome plating)
・Wire dia.-6mm
・Working load-Up to 10kg
・Length…600mm

Part Number

Configured Part Number is shown.

EA638DW-32

Part Number
EA638DW-32
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638DW-32 in the S-Type Long Hook EA638DW-32 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)