• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

S type Long Twist Hook (Stainless Steel) EA638DW-72

S type Long Twist Hook (Stainless Steel) EA638DW-72

【Product Specifications】
・Material-Stainless steel (SUS304)
・The twist type that has different angles at both ends
・Wire dia.-5.5
・Length-250mm
・Opening width-40mm
・Working load-20kg

Part Number

Configured Part Number is shown.

EA638DW-72

Part Number
EA638DW-72
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)