• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Stainless Steel] Rotary Ring Hook EA638DX-15

[Stainless Steel] Rotary Ring Hook EA638DX-15

【Product Specifications】
・Ring ID-Vertical: 22mm, Horizontal: 18mm
・Material-Stainless steel (18-8)
・Wire dia.-4mm
・Length…100mm
・Hook ID…40mm
・Working load…8kg

Part Number

Configured Part Number is shown.

EA638DX-15

Part Number
EA638DX-15
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638DX-15 in the [Stainless Steel] Rotary Ring Hook EA638DX-15 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)