• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

S-Type Plastic Hook (5 pcs) EA638DY-61

S-Type Plastic Hook (5 pcs) EA638DY-61

【Product Specifications】
・Material-Polyethylene
・Color…White
・Wire dia.…6
・L…31.1
・Opening W…11.5

Part Number

Configured Part Number is shown.

EA638DY-61

Part Number
EA638DY-61
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638DY-61 in the S-Type Plastic Hook (5 pcs) EA638DY-61 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)