• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 7:00 16/12 sampai dengan 6:00 pada tanggal 17/12/2018. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 16/12 to 6:00 (WIB) 17/12/2018. We apologize for the inconvenience.

[Stainless Steel] Eye Snap EA638FR-1

[Stainless Steel] Eye Snap EA638FR-1

【Product Specifications】
・Material-SUS316
・Working load- -1: 45kg; -2: 90kg-3: 112kg; -4: 135kg
・A…11.1
・B…53.3
・C…3.8
・D…5.6

Part Number

Configured Part Number is shown.

EA638FR-1

Part Number
EA638FR-1
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638FR-1 in the [Stainless Steel] Eye Snap EA638FR-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)