• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Stainless Steel] Ring EA638FV-38A

[Stainless Steel] Ring EA638FV-38A

【Product Specifications】
・Material-Stainless steel (SUS316)
・ID…38.0mm
・Wire dia.…4.0mm
・Load…112kg

Part Number

Configured Part Number is shown.

EA638FV-38A

Part Number
EA638FV-38A
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638FV-38A in the [Stainless Steel] Ring EA638FV-38A series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)