Thimble EA638KB-8

Thimble EA638KB-8

【Product Specifications】
・Material-equivalent to SS400
・D…36
・D1…22
・Working wire rope dia.…8mm

Part Number

Configured Part Number is shown.

EA638KB-8

Part Number
EA638KB-8
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638KB-8 in the Thimble EA638KB-8 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)