• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Stainless Steel] Pad Eye EA638M-23

[Stainless Steel] Pad Eye EA638M-23

【Product Specifications】
・Material-SUS304
・D…5
・A…15
・B1…45
・W…14
・Hole dia.(mm)…4.2
・Working load…15kg

Part Number

Configured Part Number is shown.

EA638M-23

Part Number
EA638M-23
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)