VE Pipe Saddle with Base EA947BS-51

VE Pipe Saddle with Base EA947BS-51

【Product Specifications】
・With a spacer (5mm)
・Color…Beige
・Conformity…VE16

Part Number

Configured Part Number is shown.

EA947BS-51

Part Number
EA947BS-51
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947BS-51 in the VE Pipe Saddle with Base EA947BS-51 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)