• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

VE Pipe Saddle with Base EA947BS-53

VE Pipe Saddle with Base EA947BS-53

【Product Specifications】
・With a spacer (5mm)
・Color…Beige
・Conformity…VE28

Part Number

Configured Part Number is shown.

EA947BS-53

Part Number
EA947BS-53
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947BS-53 in the VE Pipe Saddle with Base EA947BS-53 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)