• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Adjustable Hinge EA951BW-64

Adjustable Hinge EA951BW-64

【Product Specifications】
・Material…Steel
・Number of holes…6
・Size…A:64B:77.5C:23
・Hole dia.…4mm
・Application door thickness…19 to 23mm
・Quantity…2 pcs

Part Number

Configured Part Number is shown.

EA951BW-64

Part Number
EA951BW-64
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951BW-64 in the Adjustable Hinge EA951BW-64 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)