• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Left Hand Steel Flag Hinge (for Welding) EA951BY-201

Left Hand Steel Flag Hinge (for Welding) EA951BY-201

【Product Specifications】
・For left hand
・Material…Steel plate
・Size(mm)…A:101B:105.6C:4.0D:62.4E:19.0G(Approximate dim. of pin diameter):11
・Weight…762g
・Quantity…2 pcs

Part Number

Configured Part Number is shown.

EA951BY-201

Part Number
EA951BY-201
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951BY-201 in the Left Hand Steel Flag Hinge (for Welding) EA951BY-201 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)