• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Torque Hinge(Resin) EA951BY-402

Torque Hinge(Resin) EA951BY-402

【Product Specifications】
・Material-Hinge part:POM resin, Shaft:SUS304
・Opening and closing can be maintained and fixed at an arbitrary position.
・Length-30
・Width-25mm
・Thickness-2mm
・Hole dia.-2.4mm
・Number of holes-4

Part Number

Configured Part Number is shown.

EA951BY-402

Part Number
EA951BY-402
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951BY-402 in the Torque Hinge(Resin) EA951BY-402 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)