• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Stainless Steel] Thin Hinge EA951CH-51

[Stainless Steel] Thin Hinge EA951CH-51

【Product Specifications】
・Material-Stainless steel (SUS304)
・Number of holes-4 (6 holes for -5, -6, -64, -76)
・With wood screw
・A…51
・B…30
・D…5.5
・Thickness…0.8
・HoleDia.…3.7
・Qty. per unit…10pcs

Part Number

Configured Part Number is shown.

EA951CH-51

Part Number
EA951CH-51
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951CH-51 in the [Stainless Steel] Thin Hinge EA951CH-51 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)