Silver Hinge EA951CJ-2

Silver Hinge EA951CJ-2

【Product Specifications】
・Material-Steel (silver melanin baking)
・With wood screw
・A…64
・B…42
・G…25
・Holes…6
・Holedia.…4.6
・Qty. /U…2pcs

Part Number

Configured Part Number is shown.

EA951CJ-2

Part Number
EA951CJ-2
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951CJ-2 in the Silver Hinge EA951CJ-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)