• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Stainless Steel] Hinge EA951CK-15

[Stainless Steel] Hinge EA951CK-15

【Product Specifications】
・Material-Stainless steel(SUS304 hairline finish)
・Excellent corrosion and heat resistances
・Number of holes…6
・Width(mm)…60
・Length(mm)…90
・Thickness(mm)…3

Part Number

Configured Part Number is shown.

EA951CK-15

Part Number
EA951CK-15
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)