[Stainless Steel] Thick Hinge EA951CK-203

[Stainless Steel] Thick Hinge EA951CK-203

【Product Specifications】
・Material-Stainless steel (SUS304)
・Hairline finish
・Highly durable type with nylon ring
・Overall length-76
・Width-50
・Thickness-1.5
・Hole dia.-Dia. 5.2

Part Number

Configured Part Number is shown.

EA951CK-203

Part Number
EA951CK-203
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)