• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Wide Hinge EA951CK-8

Wide Hinge EA951CK-8

【Product Specifications】
・Material…Stainless steel (SUS304)
・W x L x T (mm)…117 x 51 x 1.8
・Hole dia.…5.5

Part Number

Configured Part Number is shown.

EA951CK-8

Part Number
EA951CK-8
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951CK-8 in the Wide Hinge EA951CK-8 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)