• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Iron, Chromium Plating] Thin Hinge EA951CL-25

[Iron, Chromium Plating] Thin Hinge EA951CL-25

【Product Specifications】
・Material-Steel (unichrome plating)
・Number of holes-4 (6 holes for -15, -16, -25, -26)
・A-64
・B-33
・D-0.9
・HoleDia.-3.9
・Qty. per unit-10pcs

Part Number

Configured Part Number is shown.

EA951CL-25

Part Number
EA951CL-25
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951CL-25 in the [Iron, Chromium Plating] Thin Hinge EA951CL-25 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)