Steel Plate Thick Hinge (for Welding) EA951CM-10

Steel Plate Thick Hinge (for Welding) EA951CM-10

【Product Specifications】
・Without hole
・Material-Steel
・Product in conformity with JIS Standard
・Dim.(L x W x T)-153 x 100 x 2.3mm
・Qty.-2 pcs

Part Number

Configured Part Number is shown.

EA951CM-10

Part Number
EA951CM-10
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951CM-10 in the Steel Plate Thick Hinge (for Welding) EA951CM-10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)