• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Steel Plate Thick Hinge (for Welding) EA951CM-7B

Steel Plate Thick Hinge (for Welding) EA951CM-7B

【Product Specifications】
・Without hole
・Material-Steel
・Product in conformity with JIS Standard
・Dim.(L x W x T)-89 x 56 x 1.7mm
・Qty.-2 pcs

Part Number

Configured Part Number is shown.

EA951CM-7B

Part Number
EA951CM-7B
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951CM-7B in the Steel Plate Thick Hinge (for Welding) EA951CM-7B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)