• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Stainless Steel] Hinge for Welding EA951CN-127

[Stainless Steel] Hinge for Welding EA951CN-127

【Product Specifications】
・Material-Stainless steel (SUS304)
・Finish-Hairline
・W x L x T (mm)…60 x 127 x 4
・Qty. per unit…2

Part Number

Configured Part Number is shown.

EA951CN-127

Part Number
EA951CN-127
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951CN-127 in the [Stainless Steel] Hinge for Welding EA951CN-127 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)