[Stainless Steel] Thin Hinge EA951CN-401

[Stainless Steel] Thin Hinge EA951CN-401

【Product Specifications】
・Material-Stainless steel (SUS304)
・Barrel polishing finish
・Length-25mm
・Width-20mm
・Thickness-0.8mm

Part Number

Configured Part Number is shown.

EA951CN-401

Part Number
EA951CN-401
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951CN-401 in the [Stainless Steel] Thin Hinge EA951CN-401 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)