[Zinc Die-cast] Flat Hinge EA951CR-52

[Zinc Die-cast] Flat Hinge EA951CR-52

【Product Specifications】
・Number of holes-4
・Hole dia.-4mm
・Material-Body: zinc die-cast (black coating), Pin: SUS304
・Width x Length x Thickness…50 x 50 x 11.5mm

Part Number

Configured Part Number is shown.

EA951CR-52

Part Number
EA951CR-52
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951CR-52 in the [Zinc Die-cast] Flat Hinge EA951CR-52 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)