• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 15:00 sampai dengan 21:00 pada tanggal 23/6/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 15:00 to 21:00 (WIB) 23/6/2019. We apologize for the inconvenience.

[Stainless Steel] Long Hinge EA951CR-902

[Stainless Steel] Long Hinge EA951CR-902

【Product Specifications】
・Easy to mount and excellent in durability.
・Glossy and polished finish for stainless steel-made product.
・Length-450
・Width-32mm
・Thickness-0.8mm
・Hole dia.-4mm

Part Number

Configured Part Number is shown.

EA951CR-902

Part Number
EA951CR-902
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951CR-902 in the [Stainless Steel] Long Hinge EA951CR-902 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)