• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Stainless Steel] Long Hinge EA951CR-903

[Stainless Steel] Long Hinge EA951CR-903

【Product Specifications】
・Easy to mount and excellent in durability.
・Glossy and polished finish for stainless steel-made product.
・Length-450
・Width-38mm
・Thickness-0.8mm
・Hole dia.-4.2mm

Part Number

Configured Part Number is shown.

EA951CR-903

Part Number
EA951CR-903
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951CR-903 in the [Stainless Steel] Long Hinge EA951CR-903 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)