[Stainless Steel] Flag Hinge EA951CT-31

[Stainless Steel] Flag Hinge EA951CT-31

【Product Specifications】
・Material…Stainless steel(SUS304 hairline finish)
・Size…Length:102mm,Width:89mm,Thickness:2mm,Hole dia.:6mm
・Number of holes…8
・For both left and right
・With wood screw

Part Number

Configured Part Number is shown.

EA951CT-31

Part Number
EA951CT-31
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)