Hinge with Spring EA951CU-4

Hinge with Spring EA951CU-4

【Product Specifications】
・Length-23mm
・Height…75mm
・Spec.…Single swing
・Material…Steel

Part Number

Configured Part Number is shown.

EA951CU-4

Part Number
EA951CU-4
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951CU-4 in the Hinge with Spring EA951CU-4 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)