[Stainless Steel] Counter Hinge EA951CU-61

[Stainless Steel] Counter Hinge EA951CU-61

【Product Specifications】
・Material-Stainless(SUS304), Resin
・Barrel polishing finish (metal part)
・Compatible thickness of door-25 to 40mm
・For doors less than 10kg
・The door is the gravity self-closing type and closes more slowly and safely compared with spring types.

Part Number

Configured Part Number is shown.

EA951CU-61

Part Number
EA951CU-61
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951CU-61 in the [Stainless Steel] Counter Hinge EA951CU-61 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)