• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Stainless Steel] Hinge EA951CX-102

[Stainless Steel] Hinge EA951CX-102

【Product Specifications】
・Material-Stainless steel (SUS304)
・Dim.-81 x 40mm
・Thickness-1.5mm
・Hole dia.-4.6mm

Part Number

Configured Part Number is shown.

EA951CX-102

Part Number
EA951CX-102
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951CX-102 in the [Stainless Steel] Hinge EA951CX-102 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)