• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Slide Hinge EA951CZ-262

Slide Hinge EA951CZ-262

【Product Specifications】
・Material-Iron (Nickel plating)
・Cup dia.-26mm
・Cup drilling depth-10mm
・Distance from door edge to cup edge-3 to 5.5mm
・With catch
・Opening angle-95 degrees
・Overlay…Half overlay

Part Number

Configured Part Number is shown.

EA951CZ-262

Part Number
EA951CZ-262
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951CZ-262 in the Slide Hinge EA951CZ-262 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)